IESNA:LM-63-2002
[TEST]P1390525
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2C-927-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 2xLight Square PACKAGE 90CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (28) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.80A 96.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5413.3
TILT=NONE
28 -1 1 38 41 1 1 1.0000 0.5000 0.0000
1.000 1 96.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
20.0 26.6 28.3 30.0 31.6 35.0 38.3 41.6 45.0 50.0 56.6 66.6 84.9 104.9 106.6 104.9 106.6 118.2 163.2 268.1 364.7 422.9 429.6 409.6 
401.3 291.4 236.4 203.1 184.8 166.5 148.2 124.9 79.9 36.6 15.0 1.7 0.0 0.0 
20.0 26.6 28.3 31.6 33.3 38.3 41.6 48.3 53.3 63.3 86.6 131.5 198.1 236.4 264.8 303.1 364.7 497.9 815.9 1350.4 1969.8 2111.4 
1896.6 1591.9 1506.9 1210.5 882.5 626.1 431.3 306.4 218.1 164.8 78.3 41.6 15.0 1.7 0.0 0.0 
20.0 26.6 28.3 31.6 36.6 41.6 48.3 63.3 96.6 211.5 401.3 637.7 850.9 1087.3 1320.4 1571.9 1874.9 2491.0 3913.0 5618.1 
6565.6 6705.4 6449.0 6190.9 6106.0 5906.2 5531.5 4733.9 3325.2 1883.2 907.5 348.0 108.2 54.9 18.3 1.7 0.0 0.0 
20.0 25.0 26.6 31.6 38.3 45.0 58.3 88.3 216.5 601.1 1057.3 1500.3 1969.8 2307.9 2680.8 3038.8 3713.2 5238.5 7201.6 
9004.9 9592.7 9764.2 9805.9 10019.0 10087.3 10152.2 9343.0 7378.1 5574.8 3874.7 2640.9 767.6 214.8 61.6 13.3 1.7 0.0 
0.0 
20.0 23.3 26.6 31.6 38.3 46.6 63.3 123.2 374.7 974.1 1691.8 2262.9 2715.8 3158.7 3699.9 4299.3 5385.0 7601.3 10698.4 
12268.6 12793.1 12896.3 13314.3 13762.2 13790.5 13300.9 11579.2 9314.7 7208.3 5867.9 3848.1 1192.2 393.0 83.3 16.7 1.7 0.0 
0.0 
20.0 21.6 25.0 30.0 38.3 46.6 68.3 133.2 487.9 1233.9 2026.4 2546.0 2995.5 3545.0 4154.5 4905.4 6280.8 8880.1 12107.1 
13652.3 14320.0 14693.0 15382.3 15720.4 15680.4 14876.1 12796.4 10190.5 8563.7 6986.8 4249.4 1666.8 531.2 81.6 16.7 0.0 
0.0 0.0 
20.0 20.0 23.3 28.3 36.6 45.0 61.6 123.2 421.3 1052.4 1718.4 2274.5 2685.8 3085.5 3605.0 4226.1 5258.4 7391.4 10427.0 
12073.8 12511.7 12606.6 12947.9 13294.3 13330.9 12753.1 11051.4 8976.6 7090.1 5706.4 3784.8 1240.5 536.2 111.6 15.0 0.0 0.0 
0.0 
20.0 20.0 23.3 28.3 35.0 43.3 54.9 89.9 249.8 614.4 1104.0 1561.9 1981.5 2279.5 2582.6 2927.3 3475.1 4927.1 7116.7 
8843.4 9409.6 9527.8 9571.1 9730.9 9805.9 9814.2 8916.7 7181.6 5371.7 3908.0 2645.9 850.9 326.4 81.6 11.7 0.0 0.0 
0.0 
20.0 20.0 23.3 26.6 31.6 38.3 45.0 58.3 94.9 234.8 439.6 681.0 899.2 1095.6 1318.8 1556.9 1826.6 2459.4 3813.1 5681.4 
6587.2 6698.8 6392.4 6111.0 6022.7 5734.7 5300.1 4316.0 3113.8 1876.6 960.8 389.6 129.9 61.6 18.3 0.0 0.0 0.0 
20.0 18.3 21.6 25.0 28.3 31.6 38.3 41.6 48.3 61.6 89.9 144.9 204.8 238.1 269.7 319.7 393.0 509.5 780.9 1417.0 2079.7 2207.9 
1909.9 1565.2 1500.3 1135.6 824.2 547.8 368.0 279.7 226.5 179.8 96.6 45.0 13.3 0.0 0.0 0.0 
20.0 18.3 20.0 23.3 26.6 30.0 33.3 36.6 40.0 45.0 51.6 63.3 84.9 104.9 104.9 103.2 108.2 118.2 148.2 268.1 419.6 456.2 411.3 359.7 
348.0 261.4 213.1 188.2 174.8 168.2 156.5 139.9 101.6 40.0 11.7 0.0 0.0 0.0 
20.0 18.3 20.0 21.6 25.0 28.3 30.0 33.3 33.3 36.6 40.0 45.0 48.3 58.3 61.6 59.9 53.3 51.6 53.3 54.9 56.6 63.3 73.3 81.6 81.6 94.9 
104.9 111.6 116.6 114.9 113.2 99.9 84.9 48.3 11.7 0.0 0.0 0.0 
20.0 16.7 18.3 20.0 21.6 23.3 25.0 25.0 25.0 26.6 26.6 28.3 30.0 30.0 30.0 31.6 31.6 33.3 31.6 30.0 30.0 30.0 30.0 30.0 31.6 36.6 
41.6 43.3 45.0 48.3 56.6 64.9 63.3 50.0 18.3 0.0 0.0 0.0 
20.0 16.7 16.7 18.3 18.3 18.3 20.0 20.0 20.0 20.0 20.0 21.6 20.0 20.0 20.0 20.0 20.0 20.0 21.6 21.6 23.3 23.3 23.3 25.0 25.0 28.3 
33.3 36.6 38.3 38.3 35.0 30.0 28.3 23.3 13.3 0.0 0.0 0.0 
20.0 15.0 15.0 15.0 15.0 16.7 15.0 15.0 15.0 15.0 15.0 15.0 15.0 15.0 13.3 13.3 13.3 13.3 13.3 11.7 13.3 15.0 18.3 20.0 20.0 21.6 20.0 16.7 15.0 11.7 10.0 8.3 5.0 1.7 0.0 
0.0 0.0 0.0 
20.0 15.0 13.3 13.3 13.3 13.3 13.3 11.7 11.7 11.7 10.0 10.0 8.3 8.3 6.7 6.7 5.0 6.7 8.3 10.0 8.3 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 13.3 13.3 11.7 11.7 11.7 10.0 10.0 8.3 6.7 5.0 3.3 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 11.7 11.7 10.0 10.0 10.0 8.3 8.3 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 11.7 10.0 8.3 8.3 6.7 6.7 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 10.0 8.3 6.7 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 10.0 8.3 6.7 6.7 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 10.0 8.3 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 10.0 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 8.3 6.7 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 8.3 6.7 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 8.3 6.7 5.0 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 10.0 8.3 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 11.7 10.0 8.3 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 18.3 15.0 13.3 11.7 10.0 8.3 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 21.6 20.0 18.3 16.7 15.0 13.3 11.7 10.0 6.7 5.0 3.3 3.3 1.7 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
20.0 23.3 21.6 20.0 18.3 16.7 16.7 15.0 11.7 10.0 6.7 6.7 5.0 5.0 3.3 3.3 3.3 1.7 1.7 1.7 1.7 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.7 1.7 1.7 0.0 
0.0 0.0 
20.0 25.0 23.3 21.6 20.0 20.0 18.3 16.7 15.0 11.7 10.0 8.3 6.7 6.7 5.0 5.0 5.0 3.3 3.3 3.3 3.3 3.3 3.3 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 3.3 3.3 
1.7 1.7 0.0 
20.0 26.6 25.0 23.3 23.3 21.6 21.6 21.6 18.3 16.7 13.3 11.7 11.7 10.0 8.3 8.3 6.7 6.7 6.7 6.7 6.7 5.0 5.0 5.0 3.3 3.3 3.3 3.3 3.3 3.3 3.3 5.0 5.0 5.0 
5.0 5.0 5.0 0.0 
20.0 26.6 25.0 25.0 25.0 23.3 23.3 23.3 21.6 20.0 18.3 15.0 13.3 13.3 11.7 11.7 10.0 10.0 10.0 10.0 8.3 6.7 6.7 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 
5.0 5.0 5.0 0.0 
20.0 25.0 23.3 23.3 23.3 23.3 23.3 23.3 23.3 20.0 18.3 16.7 16.7 15.0 15.0 13.3 13.3 13.3 13.3 11.7 11.7 10.0 8.3 6.7 6.7 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 
5.0 5.0 5.0 5.0 0.0 
20.0 25.0 23.3 23.3 21.6 21.6 21.6 20.0 20.0 20.0 18.3 18.3 18.3 16.7 16.7 16.7 16.7 16.7 18.3 20.0 18.3 15.0 13.3 11.7 11.7 10.0 10.0 8.3 8.3 
10.0 8.3 6.7 5.0 5.0 3.3 3.3 3.3 0.0 
20.0 23.3 23.3 21.6 21.6 21.6 21.6 21.6 20.0 20.0 20.0 20.0 20.0 20.0 20.0 21.6 21.6 21.6 21.6 21.6 21.6 23.3 26.6 30.0 31.6 31.6 
28.3 25.0 23.3 20.0 18.3 16.7 15.0 10.0 6.7 3.3 1.7 0.0 
20.0 25.0 23.3 23.3 23.3 23.3 25.0 23.3 23.3 23.3 25.0 25.0 25.0 25.0 25.0 26.6 26.6 28.3 28.3 30.0 30.0 31.6 31.6 33.3 33.3 36.6 
41.6 45.0 45.0 43.3 41.6 38.3 36.6 31.6 20.0 3.3 1.7 0.0 
20.0 25.0 26.6 26.6 26.6 28.3 28.3 30.0 30.0 30.0 31.6 33.3 33.3 33.3 35.0 36.6 38.3 40.0 38.3 36.6 35.0 36.6 36.6 38.3 40.0 46.6 
51.6 53.3 56.6 59.9 68.3 76.6 73.3 59.9 21.6 3.3 0.0 0.0 
20.0 26.6 28.3 28.3 30.0 33.3 35.0 36.6 38.3 41.6 45.0 48.3 53.3 61.6 66.6 63.3 59.9 58.3 58.3 61.6 63.3 69.9 88.3 93.2 94.9 104.9 
111.6 114.9 116.6 111.6 106.6 96.6 79.9 43.3 16.7 1.7 0.0 0.0 
20.0 26.6 28.3 30.0 31.6 35.0 38.3 41.6 45.0 50.0 56.6 66.6 84.9 104.9 106.6 104.9 106.6 118.2 163.2 268.1 364.7 422.9 429.6 409.6 
401.3 291.4 236.4 203.1 184.8 166.5 148.2 124.9 79.9 36.6 15.0 1.7 0.0 0.0 
